text.skipToContent text.skipToNavigation

LM5069MMX-2/NOPB ACTIVE

9-V to 80-V hot swap controller with power limiting

Inventory: 4,279
 
Custom reel may be available

Download data sheet for LM5069
  |   View additional information for LM5069

Packaging information

Package | Pins VSSOP (DGS) | 10
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,500 | LARGE T&R
Custom reel may be available
View more packaging information

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Features

  • Wide operating range: 9 V to 80 V
  • In-rush current limit for safe board insertion into live power sources
  • Programmable maximum power dissipation in the external pass device
  • Adjustable current limit
  • Circuit breaker function for severe overcurrent events
  • Internal high side charge pump and gate driver for external N-channel MOSFET
  • Adjustable undervoltage lockout (UVLO) and hysteresis
  • Adjustable overvoltage lockout (OVLO) and hysteresis
  • Initial insertion timer allows ringing and transients to subside after system connection
  • Programmable fault timer avoids nuisance trips
  • Active high open drain POWER GOOD output
  • Available in latched fault and automatic restart versions
  • 10-Pin VSSOP package

All trademarks are the property of their respective owners.

Description

The LM5069 positive hot swap controller provides intelligent control of the power supplyconnections during insertion and removal of circuit cards from a live system backplane or other hotpower sources. The LM5069 provides in-rush current control to limit system voltage droop andtransients. The current limit and power dissipation in the external series pass N-Channel MOSFETare programmable, ensuring operation within the Safe Operating Area (SOA). The POWER GOOD outputindicates when the output voltage is within 1.25 V of the input voltage. The input undervoltage andovervoltage lockout levels and hysteresis are programmable, as well as the initial insertion delaytime and fault detection time. The LM5069-1 latches off after a fault detection, while the LM5069-2automatically restarts at a fixed duty cycle. LM5069 is available in a 10-pin VSSOP package.

Qty Price
1-99 $2.22
100-249 $1.95
250-999 $1.37
1,000+ $1.10

Alternative carriers

Part number LM5069MM-2/NOPB
Package qty | Carrier 1,000 | LARGE T&R
Custom reel may be available
Inventory 78,640
Qty | Price (USD) 1ku | $1.10