text.skipToContent text.skipToNavigation

LM50CIM3

±2°C analog output temperature sensor, with 10mV/°C gain

Availability: 4,420

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.01
10-24 $0.90
25-99 $0.84
100-249 $0.71
250-499 $0.66
500-749 $0.54
750-999 $0.43
1000+ $0.38

Features

  • LM50-Q1 is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow
  • Calibrated Directly in Degrees Celsius (Centigrade)
  • Linear + 10 mV/°C Scale Factor
  • ±2°C Accuracy Specified at 25°C
  • Specified for Full –40° to 125°C range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Level Trimming
  • Operates from 4.5 V to 10 V
  • Less than 130-µA Current Drain
  • Low Self-Heating: Less than 0.2°C in Still A
  • Nonlinearity Less than 0.8°C Over Temp
  • UL Recognized Component

Texas Instruments  LM50CIM3

The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the device is linearly proportional to temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply.

The ideal output voltage of the LM50 or LM50-Q1 ranges from 100 mV to 1.75 V for a –40°C to 125°C temperature range. The LM50 and LM50-Q1 do not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full –40°C to 125°C temperature range. Trimming and calibration of the LM50 and LM50-Q1 at the wafer level assure low cost and high accuracy. The linear output, 500 mV offset, and factory calibration of the LM50 and LM50-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary. Because the quiescent current of the LM50 and LM50-Q1 is less than 130 µA, self-heating is limited to a very low 0.2°C in still air.