LM5115AEVAL

text.skipToContent text.skipToNavigation

LM5115AEVAL

Secondary Side Post Regulator DC-DC Converter with Power-up Power-down Tracking

$49.00

Features

  • Power-up / Power-down Tracking
  • Self-synchronization to main channel output
  • Leading edge pulse width modulation
  • Valley current Mode control
  • Standalone DC-DC synchronous buck mode
  • Operates from AC or DC input up to 75V
  • Wide 4.5V to 30V bias supply range
  • Wide 0.75V to 13.5V output range
  • Top and bottom gate drivers sink 2.5A peak
  • Adaptive gate driver dead-time control
  • Wide bandwidth error amplifier (4MHz)
  • Programmable soft-start
  • Thermal shutdown protection
  • TSSOP-16 package

 

Texas Instruments  LM5115AEVAL

LM5115A Secondary Side Post Regulator / DC-DC Converter with Power-up / Power-down Tracking