Features for the LM5121EVM
- 3V to 12V input range (5.7V for start-up)
- 12V/2A output
- 250kHz switching frequency
- Programmable light load operation
- Inrush current limit, short circuit protection
Description for the LM5121EVM
The LM5121EVM evaluation module (EVM) provides the design engineer with a fully functional synchronous boost converter to evaluate the Texas Instruments LM5121 synchronous boost controller IC including disconnection switch control. The EVM provides 12V output at up to 2A current from a 3.0V (5.7V for start-up) to 12V input. The EVM is designed to start up from a single power supply without any additional bias voltage.