text.skipToContent text.skipToNavigation

LM5141QRGEVM

LM5141QRG Synchronous Buck Converter Evaluation Module

$75.00

Features

  • VIN 5.5V to 42V
  • 5.0V @5A
  • 2.2MHz operation to avoid the Aumotive AM Band
  • Low Shutdown IQ 10µA
  • Low Standby Current 35µA the output inregualtion, no-load

Texas Instruments  LM5141QRGEVM

The LM5141QRGEVM evaluation board provides a fully functional buck power supply, employing peak current mode control. The evaluation board provides a 5.0V @ 5A. The nonomal input voltage range is 8V-18V.