text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM5146-Q1-EVM12V

Synchronous buck controller evaluation module

Inventory: In stock
99.0

Pricing

Qty Price (USD)
1+ 99.0

Features for the LM5146-Q1-EVM12V

  • 15-V to 85-V input voltage range
  • 12-V output voltage with 1% setpoint accuracy
  • Rated for up to 8 A of load current
  • 400-kHz switching frequency
  • Resistor divider to EN/UVLO to faciltate programmable input voltage UVLO
  • Fully assembled, tested and proven PCB layout with small footprint

Description for the LM5146-Q1-EVM12V

The LM5146-Q1-EVM12V high density evaluation module (EVM) is designed to showcase the performance of the LM5146-Q1 high performance, synchronous buck DC-DC buck controller with wide input voltage range. The design is packaged in a miniature footprint with low component count. It operates over a wide input voltage range of 15 V to 85 V to deliver a fixed 12-V output with better than 1% setpoint accuracy and currents up to 8A. By virtue of the LM5146-Q1's minimum on-time of 40ns, operation at very low duty cycle is feasible. The LM5146-Q1 offers a full suite of protection features to ensure protection of the regulator during fault conditions. These include undervoltage lockout to ensure proper operation duing voltage-sag conditions, programmable soft-start to reduce inrsuh current, hiccup-mode overcurrent protection and thermal shutdown. Precision enable, open-drain PGOOD indicator and SYNC IN /  SYNC OUT features are also provided.




Inventory: In stock
99.0

Pricing

Qty Price (USD)
1+ 99.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more