Features for the LM5155EVM-BST
- Input voltage range: 6V to 18V
- Output voltage 24V at 2A
- 440kHz switching frequency
- External clock synchronization
Description for the LM5155EVM-BST
The LM5155EVM-BST evaluation module showcases the features and performance of the LM5155, wide input non-synchronous boost controller. The standard configuration is designed to provide a regulate output of 24V at 2A from an input of 6V to 18V, switching at 440 kHz.
This EVM is designed for ease of configuration, enabling a user to evaluate many different applications on the same module. Functionality includes external clock synchronization, programmable slope compensation, adjustable soft-start, programmable cycle-by-cycle current limit and output over voltage protection.