text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM5164-Q1EVM-041

Synchronous step-down converter evaluation module

Inventory: In stock
99.0

Pricing

Qty Price (USD)
1+ 99.0

Features for the LM5164-Q1EVM

  • Inegrated Synchronous Rectification
  • Low Operating Quiescent Current
  • High Efficiency at Light Loads
  • Short Minimum On-time

Description for the LM5164-Q1EVM

The LM5164-Q1 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM5164-Q1, 300-kHz synchronous step-down converter.  The LM5164-Q1EVM operates at very low quiescent current and delivers exceptional efficiency with minimum number of external components.

Inventory: In stock
99.0

Pricing

Qty Price (USD)
1+ 99.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more