Features for the LM5176EVM-HP
- High power design
- Wide input voltage range of 6V-36V
- High efficiency, synchronous buck-boost conversion
- 250 kHz switching frequency
- Flexible design using standard 5mm x 6mm FETs
Description for the LM5176EVM-HP
The LM5176EVM-HP demonstrates a flexible high power buck-boost design using the LM5176 wide-vin buck-boost controller. The evaluation module is configured to operate from an input voltage range of 6V-36V and to provide a regulated 12-V output with up to 12A of load current.