Packaging information
Package | Pins WSON (NGU) | 8 |
Operating temperature range (°C) -40 to 150 |
Package qty | Carrier 4,500 | LARGE T&R |
Features for the LM5180
- Designed for reliable and rugged
applications
- Wide input voltage range of 4.5 V to 65 V with operation down to 3.5 V after start-up
- Robust solution with only one component crossing the isolation barrier
- ±1.5% total output regulation accuracy
- Optional VOUT temperature compensation
- 6-ms internal or programmable soft start
- Input UVLO and thermal shutdown protection
- Hiccup-mode overcurrent fault protection
- –40°C to +150°C junction temperature range
- Integration
reduces solution size and cost
- Integrated 100-V, 0.4-Ω power MOSFET
- No opto-coupler or transformer auxiliary winding required for VOUT regulation
- Internal loop compensation
- High-efficiency PSR flyback
operation
- Quasi-resonant MOSFET turn-off in BCM
- Low input quiescent current
- External bias option for improved efficiency
- Single- and multi-output implementations
- Ultra-low
conducted and radiated EMI signatures
- Soft switching avoids diode reverse recovery
- Optimized for CISPR 32 EMI requirements
- Create a custom regulator design using WEBENCH® Power Designer
Description for the LM5180
The LM5180 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation.
The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.
The LM5180 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.
The LM5180 flyback converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.