Added to Your Shopping Cart

LM53600NAEVM
LM53600-Q1 3.3V Output, 650mA Buck Regulator Evaluation Module With Spread Spectrum
Features for the LM53600NAEVM
- Configurable to meet the user's need
- Compact design
Description for the LM53600NAEVM
LM53600NAEVM demonstrates the capabilities of the LM53600NQDSX Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.