text.skipToContent text.skipToNavigation

LM53601LAEVM

LM53601-Q1 5V Output, 1000mA Buck Regulator Evaluation Module With Spread Spectrum

$49.00

Features

  • Configurable to meet  the user's need
  • Compact design

Texas Instruments  LM53601LAEVM

LM53601LAEVM Demonstrates the capabilities of the LM53601LQDSX Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.