Features for the LM536033EVM
- Configurable to meet the user's need
- Compact design
Description for the LM536033EVM
The LM536033EVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.