text.skipToContent text.skipToNavigation

LM536035EVM

LM536035 5V Fixed Output, 3A Buck Regulator Evaluation Module

$49.00

Features

  • Configurable to meet  the user's need
  • Compact design

Texas Instruments  LM536035EVM

This EVM demonstrates the capabilities of the LM53603 Automotive Integrated Buck regulator. It features all the input necessary to configure and operate the device. The EVM has an EMI filter on the back side. The user can choose to bypass that filter using the available posts close to the converter.