Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM5576-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
HTSSOP (PWP) | 20 |
2,500 | LARGE T&R
Custom reel may be available |
Package | Pins | HTSSOP (PWP) | 20 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) |
Features for the LM5576-Q1
- LM5576Q0 is an Automotive Grade Product
that is AEC-Q100 Grade 0 Qualified - 40°C to 150°C Operating Junction Temperature
- Integrated 75V, 170mΩ N-Channel MOSFET
- Ultra-Wide Input Voltage Range from 6V to 75V
- Adjustable Output Voltage as Low as 1.225V
- 1.65% Feedback Reference Accuracy
- Operating Frequency Adjustable Between 50kHz and
500kHz with Single Resistor - Master or Slave Frequency Synchronization
- Adjustable Soft-Start
- Emulated Current Mode Control Architecture
- Wide Bandwidth Error Amplifier
- Built-In Protection
Description for the LM5576-Q1
The LM5576Q0 is an easy to use SIMPLE SWITCHER buck regulator which allows design engineers to design and optimize a robust power supply using a minimum set of components. Operating with an input voltage range of 6 75V, the LM5576Q0 delivers 3A of continuous output current with an integrated 170mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture which provides inherent line regulation, tight load transient response, and ease of loop compensation without the usual limitation of low-duty cycles associated with current mode regulators. The operating frequency is adjustable from 50kHz to 500kHz to allow optimization of size and efficiency. To reduce EMI, a frequency synchronization pin allows multiple ICs from the LM(2)557x family to self-synchronize or to synchronize to an external clock. The LM5576Q0 ensures robustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, and remote shut-down. The device is available in a power enhanced TSSOP-20 package featuring an exposed die attach pad for thermal dissipation. The LM5576Q0 is supported by the full suite of WEBENCH On-Line design tools.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 5.505 |
100-249 | 4.488 |
250-999 | 3.528 |
1,000+ | 2.992 |
Additional package qty | carrier options
Package qty | Carrier |
73 | TUBE
|
---|---|
Inventory | 1,143 |
Qty | Price (USD) |
|