text.skipToContent text.skipToNavigation

LM57EVM

Evalution Module for Analog Temperature Sensor

$29.00

Features

  • 8 pin header brings all package pins out for ease of characterization and testing
  • The board is user-friendly, and has access to the temp sensor output pins
  • Allow to set 256 possible trip points by inserting two external axial resistors on the Rsense2A and Rsense2B socket

Texas Instruments  LM57EVM

The Texas Instruments LM57EVM evaluation module helps designers evaluate the operation and performance of the LM57 Resistor-Programmable Temperature Switch and Analog Temperature Sensor.