24-pin (NHW) package image

LM64CILQ-F/NOPB ACTIVE

1 remote and local temp sensor with fan control and 5 GPIO's

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-3-260C-168 HR
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
Package | Pins WQFN (NHW) | 24
Operating temperature range (°C) 0 to 125
Package qty | Carrier 1,000 | SMALL T&R

Features for the LM64

  • Accurately Senses Remote and Local Diode Temperatures
  • Integrated PWM Fan Speed Control Output
  • Programmable 8-step Lookup Table for Quieting Fans
  • ALERT and T_Crit Open-drain Outputs
  • Tachometer Input for Measuring Fan RPM
  • 10 bit Plus Sign Remote Diode Temperature Data Format, with 0.125°C Resolution
  • SMBus 2.0 Compatible Interface, Supports TIMEOUT
  • 5 General Purpose Input/Output pins
  • 5 General Purpose Default input pins
  • 24-pin WQFN Package
  • Key Specifications:
    • Remote Diode Temperature Accuracy (includes quantization error)
      • Ambient Temp
        • 30°C to 50°C
        • 0°C to 85°C
      • Diode Temp
        • 120°C to 140°C
        • 25°C to 140°C
      • Max Error
        • ±1.0°C (max)
        • ±3.0°C (max)
    • Local Temp Accuracy (includes quantization error)
      • Ambient Temp 25°C to 125°C
      • Max Error ±3.0°C (max)
    • Power Supply Requirements
      • Supply DC Voltage 3.0 V to 3.6 V
      • Supply DC Current 1.1 mA (typ)

Description for the LM64

The LM64 is a remote diode temperature sensor with PWM fan control. The LM64 accurately measures its own temperature and that of a remote diode. The LM64 remote temperature accuracy is factory trimmed for a MMBT3904 diode-connected transistor with a 16°C offset for high temperatures. TACTUAL DIODE JUNCTION = TLM64 + 16°C

The LM64 features a PWM, open-drain, fan control output, 5 GPIO (General Purpose Input/Output) and 5 GPD (General Purpose Default) pins. The 8-step Lookup Table allows for a non-linear fan speed vs. temperature transfer function often used to quiet acoustic fan noise.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more