Added to Your Shopping Cart

Quality information
RoHS | No |
---|---|
REACH | Affected |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More LM723C-MIL information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TO-CAN (LME) | 10 |
500 | BULK |
0 to 70 |
Package | Pins | TO-CAN (LME) | 10 |
---|---|
Package qty | Carrier: |
500 | BULK |
Operating temperature range (°C) | 0 to 70 |
Features for the LM723C-MIL
- 150 mA Output Current Without External Pass Transistor
- Output Currents in Excess of 10A Possible by Adding External Transistors
- Input Voltage 40V Max
- Output Voltage Adjustable from 2V to 37V
- Can be Used as Either a Linear or a Switching Regulator
All trademarks are the property of their respective owners.
Description for the LM723C-MIL
The LM723/LM723C is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.
The LM723/LM723C is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.
The LM723C is identical to the LM723 except that the LM723C has its performance ensured over a 0°C to +70°C temperature range, instead of −55°C to +125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 11.02 |
100-249 | 8.984 |
250-999 | 7.061 |
1,000+ | 5.989 |