Packaging information
Package | Pins TO-CAN (LME) | 10 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 20 | TRAY NON-STD |
Features for the LM723QML
- 150 mA Output Current Without External Pass Transistor
- Output Currents in Excess of 10A Possible by Adding External Transistors
- Input Voltage 40V Max
- Output Voltage Adjustable from 2V to 37V
- Can be Used as Either a Linear or a Switching Regulator
All trademarks are the property of their respective owners.
Description for the LM723QML
The LM723 is a voltage regulator designed primarily for series regulator applications. By itself, it will supply output currents up to 150 mA; but external transistors can be added to provide any desired load current. The circuit features extremely low standby current drain, and provision is made for either linear or foldback current limiting.
The LM723 is also useful in a wide range of other applications such as a shunt regulator, a current regulator or a temperature controller.