LM73605EVM-5V-2MHZ

text.skipToContent text.skipToNavigation

LM73605EVM-5V-2MHZ

LM73605 Synchronous Step-Down Converter Evaluation Module

$49.00

Features

  • High Efficiency at light loads and heavy loads
  • Synchronous Rectification
  • Wide-Input Voltage Range
  • Auto mode or FPWM mode
  • Frequency Synchronization
  • Low Quiescent Current

Texas Instruments  LM73605EVM-5V-2MHZ

The LM73605EVM-5V-2MHZ evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73605 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 5A maximum load current.