text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LM73605RNPT ACTIVE

3.5V to 36V, 5A Synchronous Step-Down Voltage Converter

Pricing


Qty Price (USD)
1-99 4.615
100-249 3.762
250-999 2.957
1,000+ 2.508

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.09 1-99 3.846 100-249 3.135 250-999 2.464 1,000+ 2.09

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RNP) | 30
Package qty | Carrier: 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM73605

  • New product available: LM61460 60-V, 6-A synchronous converter
  • Synchronous rectification
  • Wettable flanks QFN package (WQFN)
  • Low quiescent current
    • 0.8 µA in shutdown (typical)
    • 15 µA in active mode with no load(typical)
  • Wide voltage conversion range:
    • tON-MIN =60 ns (typical)
    • tOFF-MIN =70 ns(typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ(typical)
    • RDS_ON_LS = 31 mΩ(typical)
  • External bias input to improve efficiency
  • Pin-selectable auto mode or forced PWM operation
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Synchronizable to external clock
  • Internal compensation
  • Power-good flag
  • Precision enable to program system UVLO
  • Flexible soft-start features:
    • Start-up into pre-biased load
    • Fixed or adjustable soft-start time
    • Output voltage tracking
  • Cycle-by-cycle current limiting
  • Short-circuit protection with hiccup mode
  • Create a custom design with the WEBENCH® power designer using LM73605 or LM73606

Description for the LM73605

The LM73605 and LM73606 family ofdevices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 Aor 6 A of load currentfrom a supply voltage ranging from 3.5 V to 36 V. The LM73605 andLM73606 provide exceptional efficiency and output accuracy in a very small solution size.Peak current-mode control is employed. Additional features such as adjustable switching frequency,synchronization to an external clock, power-good flag, precision enable,adjustablesoft start, and tracking provide both flexible andeasy-to-use solutions for a wide range of applications. Automatic frequency foldback at lightloadimproves efficiency over the entire load range. Protectionfeatures include thermal shutdown, cycle-by-cycle current limiting, and short-circuitprotection. The devices are pin-to-pin compatible foreasy current scaling. The new product, LM61460-Q1, offers higher efficiency, lowerstand-by quiescent current, and improved EMI performance. See thedevicecomparison table to compare specifications.Starta Webench design with LM61460-Q1. Use the LMZM33606 module for faster time tomarket.

Out of stock

Pricing


Qty Price (USD)
1-99 4.615
100-249 3.762
250-999 2.957
1,000+ 2.508

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Qty | Price (USD) 1ku | 2.09 1-99 3.846 100-249 3.135 250-999 2.464 1,000+ 2.09

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more