Features for the LM73606EVM-5V-400K
- High Efficiency at light loads and heavy loads
- Synchronous Rectification
- Wide-Input Voltage Range
- Auto mode or FPWM mode
- Frequency Synchronization
- Low Quiescent Current
Description for the LM73606EVM-5V-400K
The LM73606EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73606 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 6A maximum load current.