Packaging information
Package | Pins | WQFN (RNP) | 30 |
---|---|
Package qty | Carrier: | 250 | SMALL T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the LM73606
- New product available: LM61460 60-V, 6-A synchronous converter
- Synchronous rectification
- Wettable flanks QFN package (WQFN)
- Low quiescent current
- 0.8 µA in shutdown (typical)
- 15 µA in active mode with no load(typical)
- Wide voltage conversion range:
- tON-MIN =60 ns (typical)
- tOFF-MIN =70 ns(typical)
- Low MOSFET ON-resistance:
- RDS_ON_HS = 53 mΩ(typical)
- RDS_ON_LS = 31 mΩ(typical)
- External bias input to improve efficiency
- Pin-selectable auto mode or forced PWM operation
- Adjustable frequency range: 350 kHz to 2.2 MHz
- Synchronizable to external clock
- Internal compensation
- Power-good flag
- Precision enable to program system UVLO
- Flexible soft-start features:
- Start-up into pre-biased load
- Fixed or adjustable soft-start time
- Output voltage tracking
- Cycle-by-cycle current limiting
- Short-circuit protection with hiccup mode
- Create a custom design with the WEBENCH® power designer using LM73605 or LM73606
Description for the LM73606
The LM73605 and LM73606 family ofdevices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 Aor 6 A of load currentfrom a supply voltage ranging from 3.5 V to 36 V. The LM73605 andLM73606 provide exceptional efficiency and output accuracy in a very small solution size.Peak current-mode control is employed. Additional features such as adjustable switching frequency,synchronization to an external clock, power-good flag, precision enable,adjustablesoft start, and tracking provide both flexible andeasy-to-use solutions for a wide range of applications. Automatic frequency foldback at lightloadimproves efficiency over the entire load range. Protectionfeatures include thermal shutdown, cycle-by-cycle current limiting, and short-circuitprotection. The devices are pin-to-pin compatible foreasy current scaling. The new product, LM61460-Q1, offers higher efficiency, lowerstand-by quiescent current, and improved EMI performance. See thedevicecomparison table to compare specifications.Starta Webench design with LM61460-Q1. Use the LMZM33606 module for faster time tomarket.