text.skipToContent text.skipToNavigation

LM74500QDDFRQ1 ACTIVE

Reverse polarity protection controller

US ECCN: EAR99 US/Local Export Classification Number

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23-THN (DDF) | 8 3,000 | LARGE T&R -40 to 125
Package | Pins SOT-23-THN (DDF) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the LM74500-Q1

  • AEC-Q100 qualified with the following results
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
  • 3.2-V to 65-V input range (3.9-V start up)
  • –65-V input reverse voltage rating
  • Charge pump for external N-Channel MOSFET
  • Enable pin feature
  • 1-µA shutdown current (EN=Low)
  • 80-µA typical operating quiescent current (EN=High)
  • Meets automotive ISO7637 pulse 1 transient requirements with additional TVS Diode
  • Available in 8-pin SOT-23 package 2.90 mm × 1.60 mm

Description for the LM74500-Q1

The LM74500-Q1 is an automotive AEC Q100 qualified controller which operates in conjunction with an external N-channel MOSFET as a low loss reverse polarity protection solution. The wide supply input range of 3.2 V to 65 V allows control of many popular DC bus voltages such as 12-V, 24-V and 48-V automotive battery systems. The 3.2-V input voltage support is particularly well suited for severe cold crank requirements in automotive systems. The device can withstand and protect the loads from negative supply voltages down to –65 V. The LM74500-Q1 does not have reverse current blocking and is suitable for input reverse poalrity protection of loads that can potentially deliver energy back to the input supply such as automotive body control module motor loads.

The LM74500-Q1 controller provides a charge pump gate drive for an external N-channel MOSFET. The high voltage rating of LM74500-Q1 helps to simplify the system designs for automotive ISO7637 protection. With the enable pin low, the controller is off and draws approximately 1 µA of current thus offering low system current when put into sleep mode.

Pricing


Qty Price (USD)
1-99 1.405
100-249 1.081
250-999 0.796
1,000+ 0.569