Features for the LM74502EVM
- Input operating range 3 V to 40 V, extendable to 65 V
- 24-V industrial reverse polarity protection
- Output voltage slew rate control
- 5-A maximum load current with option for 10-A operation
- LED Indication for output ON and OFF detection
Description for the LM74502EVM
LM74502EVM is an evaluation module for evaluating the performance of the ideal diode controller with switched output, LM74502 and LM74502H. The LM74502 ideal diode controllers drive and control external back-to-back N-channel MOSFETs to emulate an ideal diode rectifier with power path ON and OFF control and overvoltage protection.