text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

LM74610-DQEVM

Reverse Polarity Protection Smart Diode Controller OR-ing Evaluation Module

Inventory: In stock
29.0

Pricing

Qty Price (USD)
1+ 29.0

Features for the LM74610-DQEVM

  • Maximum Reverse Voltage: -45V
  • Fast Response to Dynamic Current Reversal <10μs
  • Maxium Input Voltage is Drain-Source voltage of the MOSFET: 40V
  • Maximum Load Current is Drain Current (Id): 75A
  • Zero Iq and Low Reverse Leakage Current
  • Meets Automotive ISO7637 and CISPR25 Requirements

Description for the LM74610-DQEVM

The LM74610-DQEVM evaluation module demostrates reverse polarity protection as a replacement of Schottkey Diodes and P-Channel MOSFETs in a diode OR-ing configuration. In this reverse polarity protection solution two LM74610 Smart Diode Controllers are used to drive two 40V (VDS) external N-Channel MOSFETs. The LM74610-DQEVM emulates an ideal diode OR-ing properties when connected in series with two seperate voltage rails or power supplies. This OR-ing controller allows MOSFETs to replace diode rectifiers in power distribution networks thus reducing both power loss and voltage drops. When a negative voltage is senced at any of the Inputs, the LM74610 pulls down the MOSFET gate and isolates the connected load from the power supply.The output voltage continues to follow higher positive voltage. The TVS voltage clamping diodes for both inputs make LM74610-DQEVM safe for ISO7637 transient pulse testing.

Inventory: In stock
29.0

Pricing

Qty Price (USD)
1+ 29.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more