LM76002EVM-500K

text.skipToContent text.skipToNavigation

LM76002EVM-500K

LM76002 3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter Evaluation Module

$49.00

Features

  • High Efficiency at light load
  • Synchronous Rectification
  • Internal Compensation
  • Frequency Synchronization
  • Auto Mode or FPWM mode

Texas Instruments  LM76002EVM-500K

The LM76002EVM-500K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76002 synchronous step-down converter. The EVM operates from an 3.5V to 60V input and provides a 3.3V or 5V output at 2.5A.