LM76002EVM-500K LM76002 3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter Evaluation Module angled board image

LM76002EVM-500K

LM76002 3.5V to 60V, 2.5A Synchronous Step-Down Voltage Converter Evaluation Module

Pricing

Qty Price
+

Features for the LM76002EVM-500K

  • High Efficiency at light load
  • Synchronous Rectification
  • Internal Compensation
  • Frequency Synchronization
  • Auto Mode or FPWM mode

Description for the LM76002EVM-500K

The LM76002EVM-500K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76002 synchronous step-down converter. The EVM operates from an 3.5V to 60V input and provides a 3.3V or 5V output at 2.5A.

Pricing

Qty Price
+