Features for the LM76003EVM-500K
- High Efficiency at light load
- Synchronous Rectification
- Internal Compensation
- Frequency Synchronization
- Auto Mode or FPWM mode
Description for the LM76003EVM-500K
The LM76003EVM-500K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM76003 synchronous step-down converter. The EVM operates from an 3.5V to 60V input and provides a 3.3V or 5V output at 3.5A.