LM78L05ACMX/NOPB ACTIVE
100-mA, 30-V, linear voltage regulator
Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LM78L information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOIC (D) | 8 |
2,500 | LARGE T&R
Custom reel may be available |
0 to 125 |
Package | Pins | SOIC (D) | 8 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | 0 to 125 |
Features for the LM78L
- For lower cost alternative, see the UA78L
- Input voltage up to 30 V
- Output voltage tolerances of ±5% over the temperature range
- Available output voltages: 5 V, 6.2 V, 8.2 V, 9 V, 12 V, and 15 V
- Output current of 100 mA
- Output transistor safe area protection
- Internal thermal overload protection
- Internal short-circuit current limit
- No external components
- Available in tiny DSBGA package
- Available in 3-pin TO-92 and 8-pin SOIC low profile packages
All trademarks are the property of their respective owners.
Description for the LM78L
The LM78L series (LM78Lxx throughout this document) of three terminal positive regulatorsis available with several fixed output voltages, making them useful in a wide range ofapplications. Used as a Zener-diode and resistor combination replacement, the LM78Lxx usuallyprovides an effective output impedance improvement of two orders of magnitude and lower quiescentcurrent. These regulators can provide local, on-card regulation, eliminating distribution problemsassociated with single-point regulation. The available voltages allow the LM78Lxx to be used inlogic systems, instrumentation, HiFi, and other solid-state electronic equipment.
The LM78Lxx is available in the plastic TO-92 (LP) package, the SOIC (D) package, and achip-sized package (8-Bump DSBGA) using TIs DSBGA package technology. With adequate heat sinking,the regulator can deliver 100-mA output current. Current limiting is included to limit the peakoutput current to a safe value. Safe area protection for the output transistors is provided tolimit internal power dissipation. If internal power dissipation is too high for the heat sinkingprovided, the thermal shutdown circuit prevents the IC from overheating.
See the AN-1112 DSBGA WaferLevel Chip Scale Package application note for DSBGA considerations. For moreinformation on the TO-92 package, see the TO-92 Packing Options/Ordering Instructions applicationreport.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.511 |
100-249 | 0.347 |
250-999 | 0.268 |
1,000+ | 0.178 |
Additional package qty | carrier options
Package qty | Carrier |
95 | TUBE
|
---|---|
Inventory | 71,632 |
Qty | Price (USD) |
|