Features for the LM8335EVM
- MIPI RFFE Interface Version 1.10 Compliant, Supports Output expansion, Host Interface address select pin:
- ADR=GND, USID[3:0]=0001
- ADR=VDD, USID[3:0]=1001
- Pin-configurable initial state:
- CFG=GND, GPO Hi-Z, with weak internal pull-down resistor enabled; GPO_OUT_DATA is unmasked
- CFG=VDD, GPO Hi-Z, with weak internal pull-down resistor enabled; GPO_OUT_DATA is masked
- Three sources for chip reset:
- VIO input pin
- POR
- Software-commanded reset