Packaging information
Package | Pins | PDIP (P) | 8 |
---|---|
Package qty | Carrier: | 50 | TUBE |
Operating temperature range (°C) | -40 to 85 |
Features for the LM833
- Dual-Supply Operation: ±5 V to ±18 V
- Low Noise Voltage: 4.5 nV/√Hz
- Low Input Offset Voltage: 0.15 mV
- Low Total Harmonic Distortion: 0.002%
- High Slew Rate: 7 V/µs
- High-Gain Bandwidth Product: 16 MHz
- High Open-Loop AC Gain: 800 at 20 kHz
- Large Output-Voltage Swing: –14.6 V to 14.1 V
- Excellent Gain and Phase Margins
- Available in 8-Terminal MSOP Package
(3.0 mm × 4.9 mm × 0.65 mm) - APPLICATIONS
- HiFi Audio System Equipment
- Preamplification and Filtering
- Set-Top Box
- Microphone Preamplifier Circuit
- General-Purpose Amplifier Applications
All other trademarks are the property of their respective owners
Description for the LM833
The LM833 device is a dual operational amplifier with high-performance specifications for use in quality audio and data-signal applications. Dual amplifiers are utilized widely in audio circuits optimized for all preamp and high level stages in PCM and HiFi systems. The LM833 device is pin-for-pin compatible with industry-standard dual operation amplifiers. With addition of a preamplifier, the gain of the power stage can be greatly reduced to improve performance.