Features for the LM8365EVM
- High Accuracy Threshold Voltage (± 2.5%)
- Extremely Low Quiescent Current: 0.65 µA, at VIN = 2.87 V
- Programmable Delay with 3 Capacitor Options
- Active Low, Open Drain Output
- Threshold Voltage of 2.7 V
Description for the LM8365EVM
The LM8365 evaluation module (EVM) helps designers evaluate the operation and performance of the LM8365 Micropower Undervoltage Supervisor with Programmable Output Delay. For this EVM, the 2.7 V reset threshold version of the LM8365 is used. The EVM demonstrates proper functionality of the LM8365 via selection of 3 distinct capacitors corresponding to programmable delay times.