56-pin (DGG) package image

LM93CIMTX/NOPB ACTIVE

2 remote, 1 local temp sensor with hardware monitor and 16 power supply voltage monitors

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins TSSOP (DGG) | 56
Operating temperature range (°C) 0 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM93

  • 8-bit ΣΔ ADC
  • Monitors 16 Power Supplies
  • Monitors 2 Remote Thermal Diodes
  • Internal Ambient Temperature Sensing
  • Programmable Autonomous Fan Control Based on Temperature Readings with Fan Boost Support
  • Fan Control Based on 13-step Lookup Table
  • Temperature Reading Digital Filter
  • 1.0°C Digital Temperature Sensor Resolution
  • 0.5°C Temperature Resolution for Fan Control
  • 2 PWM Fan Speed Control Outputs
  • 4 Fan Tachometer Inputs
  • Dual Processor Thermal Throttling (PROCHOT) Monitoring
  • Dual Dynamic VID Monitoring (6 VIDs per Processor)
  • 8 General Purpose I/Os:
    • 4 Can be Configured as Fan Tachometer Inputs
    • 2 Can be Configured to Connect to THERMTRIP from a Processor
    • 2 are Standard GPIOs that Could be Used to Monitor IERR Signal
  • 2 General Purpose Inputs that Can be Used to Monitor SCSI Termination Signals
  • Limit Register Comparisons of All Monitored Values
  • 2-wire, SMBus 2.0 Compliant, Serial Digital Interface
    • Supports Byte/block Read and Write
    • Configurable Slave Address (Tri-level Pin Selects 1 of 3 Possible Addresses)
  • 2.5V Reference Voltage Output
  • 56-pin TSSOP Package
  • XOR-tree Test Mode
  • Key Specifications
    • Voltage Measurement Accuracy ±2% FS (max)
    • Resolution 8-bits, 1°C
    • Temperature Sensor Accuracy ±3°C (max)
    • Temperature Range:LM93 Operational 0°C to +85°CRemote Temp Accuracy 0°C to +125°C
    • Power Supply Voltage +3.0V to +3.6V
    • Power Supply Current 0.9 mA

All trademarks are the property of their respective owners.

Description for the LM93

The LM93, hardware monitor, has a two wire digital interface compatible with SMBus 2.0. Using an 8-bit ΣΔ ADC, the LM93 measures the temperature of two remote diode connected transistors as well as its own die and 16 power supply voltages.

To set fan speed, the LM93 has two PWM outputs that are each controlled by up to four temperature zones. The fan-control algorithm is lookup table based. The LM93 includes a digital filter that can be invoked to smooth temperature readings for better control of fan speed. The LM93 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

The LM93 builds upon the functionality of previous motherboard management ASICs and uses some of the LM85's features (i.e. smart tachometer mode). It also adds measurement and control support for dynamic Vccp monitoring and PROCHOT. It is designed to monitor a dual processor Xeon class motherboard with a minimum of external components.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more