Packaging information
Package | Pins SOT-SC70 (DCK) | 5 |
Operating temperature range (°C) -50 to 150 |
Package qty | Carrier 3,000 | LARGE T&R |
Features for the LM94022-Q1
- LM94022/-Q1 is AEC-Q100 Grade 0 qualified and
is Manufactured on an Automotive Grade Flow - Low 1.5-V to 5.5-V Operation With Low 5.4-µA
Supply Current - Push-Pull Output With ±50-µA Source Current Capability
- Four Selectable Gains
- Very Accurate Over Wide Temperature Range of
−50°C to +150°C:- ±1.5ºC Temperature Accuracy for 20ºC to
40ºC Range - ±1.8ºC Temperature Accuracy for –50ºC to
70ºC Range - ±2.1ºC Temperature Accuracy for –50ºC to
90ºC Range - ±2.7ºC Temperature Accuracy for –50ºC to
150ºC Range
- ±1.5ºC Temperature Accuracy for 20ºC to
- Output is Short-Circuit Protected
- Extremely Small SC70 Package
- For the Similar Functionality in a TO-92 Package,
See LMT84, LMT85, LMT86, or LMT87 - Footprint Compatible With the Industry-Standard
LM20 Temperature Sensor
Description for the LM94022-Q1
The LM94022/-Q1 device is a precision analog output CMOS integrated-circuit temperature sensor with selectable linear negative temperature coefficient (NTC). A class-AB output structure gives the LM94022/-Q1 strong output source and sink current capability for driving heavy transient loads such as that presented by the input of a sample-and-hold analog-to-digital converter. The low 5.4-µA supply current and 1.5-V operating voltage of the LM94022/-Q1 make it ideal for battery-powered systems as well as general temperature-sensing applications.
The Gain Select 1 (GS1) and Gain Select 0 (GS0) logic inputs select one of four gains for the temperature-to-voltage output transfer function: −5.5 mV/°C, −8.2 mV/°C, −10.9 mV/°C, and −13.6 mV/°C. Selecting –5.5 mV/°C (GS1 and GS0 both tied low), allows the LM94022/-Q1 to operate down to 1.5-V supply while measuring temperature over the full range of −50°C to +150°C. Maximum temperature sensitivity, –13.6 mV/°C, is selected when GS1 and GS0 are both tied high. The gain-select inputs can be tied directly to VDD or Ground without any pullup or pulldown resistors, reducing component count and board area. These inputs can also be driven by logic signals allowing the system to optimize the gain during operation or system diagnostics.