56-pin (DGG) package image

LM94CIMTX/NOPB ACTIVE

±2°C quad remote and socal temperature sensor with beta comp, fan ctrl, hw & supply mtr in a TSSOP

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-2-260C-1 YEAR
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
Package | Pins TSSOP (DGG) | 56
Operating temperature range (°C) 0 to 100
Package qty | Carrier 1,000 | LARGE T&R

Features for the LM94

  • 8-bit ΣΔ ADC
  • Monitors 16 Power Supplies
  • Monitors 4 Remote Thermal Diodes and 2 LM60
  • New TruTherm Technology Support for Precision Thermal Diode Measurements
  • Internal Ambient Temperature Sensing
  • Programmable Autonomous Fan Control Based on Temperature Readings with Fan Boost Support
  • Fan Boost Support on Tachometer Limit Error Event
  • Fan Control Based on 13-step Lookup Table or PI Control Loop or Combination of Both
  • PI Fan Control Loop Supports Tcontrol
  • Temperature Reading Digital Filters
  • 0.5°C digital Temperature Sensor Resolution
  • 0.0625°C Filtered Temperature Resolution for Fan Control
  • 2 PWM Fan Speed Control Outputs
  • 4 Fan Tachometer Inputs
  • Dual Processor Thermal Throttling (PROCHOT) Monitoring
  • Dual Dynamic VID Monitoring (6/7 VIDs per processor) Supports VRD10.2/11
  • 8 General Purpose I/Os:
    • 4 Can be Configured as Fan tachometer Inputs
    • 2 Can be Configured to Connect to Processor THERMTRIP
    • 2 are Standard GPIOs that Could be Used to Monitor IERR Signal
  • 2 General Purpose Inputs that Can be Used to Monitor the 7th VID Signal for VRD11
  • Limit Register Comparisons of all Monitored Values
  • 2-wire Serial Digital Interface, SMBus 2.0 Compliant
    • Supports Byte/block Read and Write
    • Selectable Slave Address (Tri-level Pin Selects 1 of 3 Possible Addresses)
    • ALERT Output Supports Interrupt or Comparator Modes
  • 2.5V Reference Voltage Output
  • 56-pin TSSOP Package
  • XOR-tree Test Mode

Key Specifications

  • Voltage Measurement Accuracy ... ±2% FS (max)
  • Temperature Resolution ... 9-bits, 0.5°C
  • Temperature Sensor Accuracy ... ±2.5 °C (max)
  • Temperature Range:
    • LM94 Operational ... 0°C to +85°C
    • Remote Temp Accuracy ... 0°C to +125°C
  • Power Supply Voltage ... +3.0V to +3.6V
  • Power Supply Current ... 1.6 mA

All trademarks are the property of their respective owners.

Description for the LM94

The LM94 hardware monitor has a two wire digital interface compatible with SMBus 2.0. Using a ΣΔ ADC, the LM94 measures the temperature of four remote diode connected transistors as well as its own die and 16 power supply voltages. The LM94 has new TruTherm technology that supports precision thermal diode measurements of processors on sub-micron processes.

Description (continued)
To set fan speed, the LM94 has two PWM outputs that are each controlled by up to six temperature zones. The fan-control algorithm can be based on a lookup table, PI (proportional/integral) control loop, or a combination of both. The LM94 includes digital filters that can be invoked to smooth temperature readings for better control of fan speed such that acoustical noise is minimized. The LM94 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

The LM94 builds upon the functionality of previous motherboard server management ASICs, such as the LM93. It also adds measurement and control support for dynamic Vccp monitoring for VRD10/11 and PROCHOT. It is designed to monitor a dual processor Xeon class motherboard with a minimum of external components.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more