text.skipToContent text.skipToNavigation

LM95071CIMFX/NOPB

±1°C Temperature Sensor with SPI Interface

Availability: 12,073

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: S (-40 to 150)
Carrier: Cut Tape
Qty Price
1-9 $1.59
10-24 $1.42
25-99 $1.32
100-249 $1.15
250-499 $1.06
500-749 $0.89
750-999 $0.73
1,000+ $0.67

Features

  • Small SOT-23 package saves space
  • Shutdown mode conserves power between temperature readings
  • Operates over a full −40°C to +150°C range
  • SPI and MICROWIRE bus interface
  • Key specifications:
    • Supply voltage: 2.4 V to 5.5V
    • Supply current:
      • Operating: 280 µA (typical)
      • Shutdown: 6 µA (typical)
    • Temperatureaccuracy:
      • 0°C to 70°C ±1°C (maximum)
      • −40°C to 150°C ±2°C (maximum)
    • Temperature resolution:0.03125°C

All trademarks are the property of their respective owners.

Texas Instruments  LM95071CIMFX/NOPB

The LM95071 is alow-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatibleinterface, available in the 5-pin SOT-23. The host can query the LM95071 at any time to readtemperature. Its low operating current is useful in systems where low power consumption iscritical.

The LM95071 has13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperaturerange of −40°C to +150°C.

The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, andsimple SPI interface of the LM95071 make it ideal for a wide range of applications.