text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LM95071QIMF/NOPB ACTIVE

Automotive Grade, ±1°C Temperature Sensor with SPI Interface

custom-reels CUSTOM Custom reel may be available
Inventory:

Pricing


Qty Price (USD)
1-99 2.222
100-249 1.835
250-999 1.318
1,000+ 0.992

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.848 1-99 1.9 100-249 1.569 250-999 1.127 1,000+ 0.848

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information info-circle

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 1,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the LM95071-Q1

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 0: –40°C to +150°C,TA
  • Small SOT-23 Package Saves Space
  • Shutdown Mode Conserves Power Between Temperature Readings
  • Operates Over a Full −40°C to +150°C Range
  • SPI and MICROWIRE Bus Interface
  • Key Specifications
    • Supply Voltage: 2.4 V to 5.5V
    • Supply Current
      • Operating: 280 µA (Typical)
      • Shutdown: 6 µA (Typical)
    • TemperatureAccuracy
      • 0°C to 70°C ±1°C (Maximum)
      • −40°C to 150°C ±2°C (Maximum)
    • Temperature Resolution0.03125°C

Description for the LM95071-Q1

The LM95071-Q1 is alow-power, high-resolution digital temperature sensor with an SPI and MICROWIRE compatibleinterface, available in the 5-pin SOT-23. The host can query the LM95071-Q1 at any time to readtemperature. Its low operating current is useful in systems where low power consumption iscritical.

The LM95071-Q1 has13-bit plus sign temperature resolution (0.03125°C per LSB) while operating over a temperaturerange of −40°C to +150°C.

The 2.4-V to 5.5-V supply voltage range, fast conversion rate, low supply current, andsimple SPI interface of the LM95071-Q1 make it ideal for a wide range of applications.

Inventory:

Pricing


Qty Price (USD)
1-99 2.222
100-249 1.835
250-999 1.318
1,000+ 0.992

Additional package qty | carrier options info-circle

custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price (USD) 1ku | 0.848 1-99 1.9 100-249 1.569 250-999 1.127 1,000+ 0.848

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more