LM96000CIMT/NOPB OBSOLETE

Hardware monitor with fan control and 6 power supply voltage monitors

open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM96000CIMTX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (PW) | 24
Operating temperature range (°C) 0 to 125
Package qty | Carrier 61 | TUBE

Features for the LM96000

  • 2-wire, SMBus 2.0 Compliant, Serial Digital Interface
  • 8-bit ΣΔ ADC
  • Monitors VCCP, 2.5V, 3.3 VSBY, 5.0V, and 12V Motherboard/processor Supplies
  • Monitors 2 Remote Thermal Diodes
  • Programmable Autonomous Fan Control Based on Temperature Readings
  • Noise Filtering of Temperature Reading for Fan Control
  • 1.0°C Digital Temperature Sensor Resolution
  • 3 PWM Fan Speed Control Outputs
  • Provides High and Low PWM Frequency Ranges
  • 4 Fan Tachometer Inputs
  • Monitors 5 VID Control Lines
  • 24-pin TSSOP Package
  • XOR-tree Test Mode

Key Specifications

  • Voltage Measurement Accuracy ±2% FS (max)
  • Resolution 8-bits, 1°C
  • Temperature Sensor Accuracy ±3°C (max)
  • Temperature Range
    • LM96000 Operational 0°C to +85°C
    • Remote Temp Accuracy 0°C to +125°C
  • Power Supply Voltage +3.0V to +3.6V
  • Power Supply Current 0.53 mA

All trademarks are the property of their respective owners.

Description for the LM96000

The LM96000, hardware monitor, has a two wire digital interface compatible with SMBus 2.0. Using an 8-bit ΣΔ ADC, the LM96000 measures:

  • the temperature of two remote diode connected transistors as well as its own die
  • the VCCP, 2.5V, 3.3VSBY, 5.0V, and 12V supplies (internal scaling resistors).

To set fan speed, the LM96000 has three PWM outputs that are each controlled by one of three temperature zones. High and low PWM frequency ranges are supported. The LM96000 includes a digital filter that can be invoked to smooth temperature readings for better control of fan speed. The LM96000 has four tachometer inputs to measure fan speed. Limit and status registers for all measured values are included.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

LM96000CIMTX/NOPB ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more