text.skipToContent text.skipToNavigation

LMC6482AIMX/NOPB ACTIVE

Ultra-low Bias Current, Precision CMOS Rail-to-Rail Input and Output Dual Operational Amplifier

NEW - Custom reel may be available
Inventory: 161,258
 
Download data sheet for the LMC6482
  |   View additional information for the LMC6482

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Operating temperature range (°C) Package qty | Carrier:
SOIC (D) | 8 I (-40 to 85) 2,500 | LARGE T&R
Custom reel may be available
View more packaging information

Features for the  LMC6482

  • Specifications are typical unless otherwise noted
  • Rail-to-rail input common-mode voltage range (specified over temperature)
  • Rail-to-rail output swing (within 20-mV of supply rail, 100-kΩ load)
  • Specified 3-V, 5-V, and 15-V performance
  • Excellent CMRR and PSRR: 82 dB
  • Ultra-low input current: 20 fA
  • High voltage gain (RL = 500 kΩ): 130 dB
  • Specified for 2-kΩ and 600-Ω loads
  • Power-good output
  • Packages: PDIP, SOIC, and VSSOP

All trademarks are the property of their respective owners.

Description for the LMC6482

The LMC6482 device provides a common-mode range that extends to both supply rails. Thisrail-to-rail performance combined with excellent accuracy, due to a high CMRR, makes this deviceunique among rail-to-rail input amplifiers. The device is an excellent choice for systems, such asdata acquisition, that require a large input signal range. The LMC6482 is also an excellent upgradefor circuits using limited common-mode range amplifiers, such as the TLC272 and TLC277.

Maximum dynamic signal range is provided in low voltage and single supply systems by therail-to-rail output swing of the LMC6482. The rail-to-rail output swing is maintained for loadsdown to 600 Ω of the device. Specified low-voltage characteristics and low-power dissipation makethe LMC6482 a great choice for battery-operated systems.

The LMC6482 is available in 8-pin PDIP and SOIC packages. The device is also available ina VSSOP package, almost half the size of a SOIC-8 device. See theLMC6484 for a quad CMOS operational amplifierwith these same features.

 

Pricing

Qty Price(USD)
1-99 $1.438
100-249 $1.188
250-999 $0.853
1,000+ $0.642

Additional package qty | carrier options

LMC6482AIM/NOPB ACTIVE
Package qty | Carrier 95 | TUBE
Inventory 67,874
Qty | Price (USD) 1ku | $0.737 1-99 $1.651 100-249 $1.363 250-999 $0.979 1,000+ $0.737