text.skipToContent text.skipToNavigation

LMC7101AIM5/NOPB ACTIVE

Tiny low power operational amplifier with rail-to-rail input and output

NEW - Custom reel may be available
Inventory: 93,629  
 

Quality information

RoHS Yes
REACH Yes
Lead finish / Ball material SN
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
SOT-23 (DBV) | 5 1,000 | LARGE T&R
Custom reel may be available
-40 to 85
Package | Pins SOT-23 (DBV) | 5
Package qty | Carrier: 1,000 | LARGE T&R
Custom reel may be available
Operating temperature range (℃) -40 to 85
View TI packaging information

Features for the LMC7101

  • Tiny 5-Pin SOT-23 Package Saves Space—Typical
    Circuit Layouts Take Half the
    Space of 8-Pin SOIC Designs
  • Ensured Specifications at 2.7-V, 3-V, 5-V, 15-V
    Supplies
  • Typical Supply Current 0.5 mA at 5 V
  • Typical Total Harmonic Distortion of 0.01% at 5 V
  • 1-MHz Gain Bandwidth
  • Similar to Popular LMC6482 and LMC6484
  • Rail-to-Rail Input and Output
  • Temperature Range –40°C to 125°C
    (LMC7101Q-Q1)

Description for the LMC7101

The LMC7101 device is a high-performance CMOS operational amplifier available in the space-saving 5-pin SOT-23 tiny package. This makes the LMC7101 ideal for space- and weight-critical designs. The performance is similar to a single amplifier of the LMC6482 and LMC6484 types, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.

The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where they are needed, thus simplifying board layout.

Pricing


Qty Price (USD)
1-99 0.948
100-249 0.73
250-999 0.537
1,000+ 0.384

Additional package qty | carrier options

Package qty | Carrier 3,000 | LARGE T&R
Inventory 119,299
Qty | Price (USD) 1ku | 0.384 1-99 0.948 100-249 0.73 250-999 0.537 1,000+ 0.384
Custom reel may be available