Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-260C-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LMC7101 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-23 (DBV) | 5 |
3,000 | LARGE T&R
Custom reel may be available |
-40 to 85 |
Package | Pins | SOT-23 (DBV) | 5 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R
Custom reel may be available |
Operating temperature range (°C) | -40 to 85 |
Features for the LMC7101
- Tiny 5-Pin SOT-23 Package Saves Space—Typical
Circuit Layouts Take Half the
Space of 8-Pin SOIC Designs - Ensured Specifications at 2.7-V, 3-V, 5-V, 15-V
Supplies - Typical Supply Current 0.5 mA at 5 V
- Typical Total Harmonic Distortion of 0.01% at 5 V
- 1-MHz Gain Bandwidth
- Similar to Popular LMC6482 and LMC6484
- Rail-to-Rail Input and Output
- Temperature Range –40°C to 125°C
(LMC7101Q-Q1)
Description for the LMC7101
The LMC7101 device is a high-performance CMOS operational amplifier available in the space-saving 5-pin SOT-23 tiny package. This makes the LMC7101 ideal for space- and weight-critical designs. The performance is similar to a single amplifier of the LMC6482 and LMC6484 types, with rail-to-rail input and output, high open-loop gain, low distortion, and low-supply currents.
The main benefits of the tiny package are most apparent in small portable electronic devices, such as mobile phones, pagers, notebook computers, personal digital assistants, and PCMCIA cards. The tiny amplifiers can be placed on a board where they are needed, thus simplifying board layout.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.948 |
100-249 | 0.73 |
250-999 | 0.537 |
1,000+ | 0.384 |
Additional package qty | carrier options
Package qty | Carrier |
1,000 | LARGE T&R
|
---|---|
Inventory | 101,248 |
Qty | Price (USD) |
|
Custom reel may be available