Added to Your Shopping Cart

Quality information
RoHS | Yes |
---|---|
REACH | Yes |
Lead finish / Ball material | SN |
MSL rating / Peak reflow | Level-1-NA-UNLIM |
Quality, reliability & packaging information Information included:
|
View or download |
More LME49720 information
Packaging information
Features for the LME49720
- Easily Drives 600Ω Loads
- Optimized for Superior Audio Signal Fidelity
- Output Short Circuit Protection
- PSRR and CMRR Exceed 120dB (typ)
- SOIC, PDIP, TO-99 Metal Can Packages
- Key Specifications
- Power Supply Voltage Range: ±2.5 to ±17V
- THD+N (AV = 1, VOUT = 3VRMS, fIN = 1kHz):
- RL = 2kΩ: 0.00003% (typ)
- RL = 600Ω: 0.00003% (typ)
- Input Noise Density: 2.7nV/√Hz (typ)
- Slew Rate: ±20V/µs (typ)
- Gain Bandwidth Product: 55MHz (typ)
- Open Loop Gain (RL = 600Ω;): 140dB (typ)
- Input Bias Current: 10nA (typ)
- Input Offset Voltage: 0.1mV (typ)
- DC Gain Linearity Error: 0.000009%
Description for the LME49720
The LME49720 device is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49720 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49720 combines extremely low voltage noise density (2.7nV/√Hz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 2.044 |
100-249 | 1.791 |
250-999 | 1.256 |
1,000+ | 1.012 |