LME49860MABD

text.skipToContent text.skipToNavigation

LME49860MABD

44V High Performance, High Fidelity Dual Audio Operational Amplifier (8-pin, SOIC Package)

$149.00

Features

  • Easily drives 600O loads
  • Optimized for superior audio signal fidelity
  • Output short circuit protection
  • PSRR and CMRR exceed 120dB (typ)
  • SOIC, DIP packages

Texas Instruments  LME49860MABD

The LME49860 is part of the ultra-low distortion, low noise, high slew rate operational amplifier series optimized and fully specified for high performance, high fidelity applications. Combining advanced leading-edge process technology with state-of-the-art circuit design, the LME49860 audio operational amplifiers deliver superior audio signal amplification for outstanding audio performance. The LME49860 combines extremely low voltage noise density (2.7nV/vHz) with vanishingly low THD+N (0.00003%) to easily satisfy the most demanding audio applications. To ensure that the most challenging loads are driven without compromise, the LME49860 has a high slew rate of ±20V/µs and an output current capability of ±26mA. Further, dynamic range is maximized by an output stage that drives 2kO loads to within 1V of either power supply voltage and to within 1.4V when driving 600O loads. The LME49860's outstanding CMRR (120dB), PSRR (120dB), and VOS (0.1mV) give the amplifier excellent operational amplifier DC performance.

The LME49860 has a wide supply range of ±2.5V to ±22V. Over this supply range the LME49860 maintains excellent common-mode rejection, power supply rejection, and low input bias current. The LME49860 is unity gain stable. This Audio Operational Amplifier achieves outstanding AC performance while driving complex loads with values as high as 100pF.

The LME49860 is available in 8–lead narrow body SOIC and 8–lead Plastic DIP packages. Demonstration boards are available for each package.