Added to Your Shopping Cart

LMG1020EVM-006
LMG1020 GaN Low-side Driver + GaN FET LiDAR Evaluation Module
Features for the LMG1020EVM-006
- Demonstrates driver capability of 1ns pulses >50A
- Extremely short propagation delay: 2.5ns typical, 4.5ns max
- 210 ps typical rise/fall time
- Schmitt-trigger type CMOS inputs for robustness
- Advanced layout with >500pH of inductace