text.skipToContent text.skipToNavigation
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LMG1210EVM-012

LMG1210 Half-bridge Open Loop Evaluation Module

Inventory: In stock
149.0

Pricing


Qty Price (USD)
1+ 149.0

Features for the LMG1210EVM-012

  • Demonstrates high frequency capability of driver
  • Demonstrates high CMTI withstand of the driver
  • Demonstrates the excellent propagation and matching and strength of the driver
  • Demonstrates the dead-time block functionaliy and the positive impact on efficiency
  • This is a PCB (hardware), which is orderable and demonstrates the driver stage for a laser to be used in classD audio, Envelope Tracking and high-frequency DCDC applications.

Description for the LMG1210EVM-012

The LMG1210EVM-012 is designed to evaluate the LMG1210 Megahertz 200V half-bridge driver for GaN FETs. This EVM consists on two Gallium Nitride FETs configured in a half-bridge, driven by a single LMG1210. No controller is present on the board.

Inventory: In stock
149.0

Pricing


Qty Price (USD)
1+ 149.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more