text.skipToContent text.skipToNavigation
Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.
warning This page may load slowly on Internet Explorer. Content on this page may load slowly on Internet Explorer. For a faster experience, please view in Chrome or Firefox.

LMG3410-HB-EVM

LMG3410R070 600-V 70-mΩ GaN half-bridge daughter card

Inventory: In stock
199.0

Pricing


Qty Price (USD)
1+ 199.0

Features for the LMG3410-HB-EVM

  • Input voltage operates up to 600V
  • Simple open loop design to evaluate performance of LMG3410R070
  • Single PWM input on board for PWM signal with 50 ns dead time
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Description for the LMG3410-HB-EVM

The LMG34XX-BB-EVM is an easy to use breakout board to configure any LMG34XX half bridge board, such as the LMG3410-HB-EVM, as a synchronous buck converter.  By providing a power stage, bias power and logic circuitry this EVM allows for quick measurements of the GaN device switching.  This EVM is capable of delivering up to 8 A of output current with adequate thermal management (forced air, low frequency operation, etc) to insure the maximum operating temperature is not exceeded.  This EVM is not suitable for transient measurements since it is an open loop board.
Only a single pulse width modulated input is required, with complementary pulse width modulated signals and corresponding dead time generated on board.  Probe points are provided to allow for key logic and power stage waveforms to be measured with oscilloscope probes that have short ground springs.
 
The LMG3410-HB-EVM configures two LMG3410R070 GaN FETs in a half bridge with all the necessary auxiliary peripheral circuitry.  This EVM is designed to work in conjunction with larger systems, such as the LMG34XX-BB-EVM or a custom designed power stage.  By providing the LMG3410R070 on a high performance layout with convenient connection points, operation and in circuit measurements can quickly and easily be achieved.

No level shifting or isolation is required since all necessary circuitry is included.  The auxiliary bias can be generated in two ways, default with isolated power supplies that require only a single 5V input and configurable to operate in bootstrap mode off 12V.  Exposed copper pads are provided for heatsink assembly to allow for higher power dissipation.

Inventory: In stock
199.0

Pricing


Qty Price (USD)
1+ 199.0

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships  tube or tray  devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more