Features for the LMG3411EVM-029
- Input voltage operates up to 600V
- Simple open loop design to evaluate performance of LMG3411R070
- Single PWM input on board for PWM signal with 50 ns dead time
- Cycle by cycle over current protection function
- Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes
Description for the LMG3411EVM-029
LMG3411EVM-029 configures two LMG3411R070 GaN FETs in a half bridge with the cycle by cycle over current protection function and all the necessary auxiliary peripheral circuitry.This EVM is designed to work in conjunction with larger systems.