Features for the LMG5200EVM-02
- Input voltage operates up to 80V
- Simple open loop design to evaluate performance of LMG5200
- VCC supply generated on board from a loosely regulated supply
- Single PWM input on board for PWM signal with < 8ns dead time
- Kelvin sense capability for input and output to measure efficiency
Description for the LMG5200EVM-02
80-V 10A Power Stage EVM - The LMG5200 EVM board is a small easy to use power stage with an external PWM signal. The EVM is suitable for evaluating the performance of LMG5200 power stage in many different DC-DC converter topologies. It can be used to estimate the performance of LMG5200 to measure efficiency. The module is capable of delivering a maximum of 10A of current however adequate thermal management (forced air, running at low frequency etc) should be followed to ensure that the temperature is not exceeded. The EVM is not suitable for transient measurements as it’s an open loop board.