LMH2832EVM-50

text.skipToContent text.skipToNavigation

LMH2832EVM-50

LMH2832EVM-50 Evaluation Module

$249.00

Features

  • Configured for 5-V single-supply operation
  • Designed for AC-coupled single-ended 50-Ω input and output connection
  • Interface to the inputs and outputs using SMA connectors
  • USB connector and FTDI USB-to-SPI bus translator chip to successfully program the DVGA gain registers

Texas Instruments  LMH2832EVM-50

The LMH2832EVM-50 evaluation module (EVM) is used to evaluate the dual LMH2832, digitally-controlled variable gain amplifier (DVGA) in a 40-pin VQFN package. The EVM is used to easily demonstrate the functionality and performance of LMH2832 across all the gain settings in a 50-Ω input environment. The EVM is ready to connect to power supplies, signal source, USB, and test instruments through the use of onboard connectors.